Product details

Package name SOT-23-6 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 16 Interface type Ethernet, General purpose, LVDS, Memory/SIM Card, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
Package name SOT-23-6 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5.5 Clamping voltage (V) 16 Interface type Ethernet, General purpose, LVDS, Memory/SIM Card, USB 2.0 Breakdown voltage (min) (V) 11 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • HBM Level 15 kV
    • Device CDM ESD Classification Level C5
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5.5 A (8/20 µs)
  • Low 1.5-pF Input Capacitance
  • Low 10-nA Maximum Leakage Current
  • 0.9-V to 5.5-V Supply Voltage Range
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • HBM Level 15 kV
    • Device CDM ESD Classification Level C5
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5.5 A (8/20 µs)
  • Low 1.5-pF Input Capacitance
  • Low 10-nA Maximum Leakage Current
  • 0.9-V to 5.5-V Supply Voltage Range

The TPD4E001-Q1 device is a low-capacitance TVS diode array designed for ESD protection in sensitive electronics connected to communication lines. Each channel consists of a pair of transient-voltage-suppression diodes that steer ESD pulses to VCC or GND. The TPD4E001-Q1 protects against ESD events up to ±8-kV contact discharge and ±15-kV air-gap discharge, as specified in IEC 61000-4-2 international standard. This device has a low capacitance of 1.5-pF per channel making it ideal for use in high-speed data interfaces. The low leakage current (10 nA maximum) ensures minimum power consumption for the system and high accuracy for analog interfaces.

Additionally, this device is ideal for protecting automotive head units, automotive rear seat entertainment, and automotive rear camera systems that use USB 2.0, Ethernet, or precision analog interfaces.

The TPD4E001-Q1 device is a low-capacitance TVS diode array designed for ESD protection in sensitive electronics connected to communication lines. Each channel consists of a pair of transient-voltage-suppression diodes that steer ESD pulses to VCC or GND. The TPD4E001-Q1 protects against ESD events up to ±8-kV contact discharge and ±15-kV air-gap discharge, as specified in IEC 61000-4-2 international standard. This device has a low capacitance of 1.5-pF per channel making it ideal for use in high-speed data interfaces. The low leakage current (10 nA maximum) ensures minimum power consumption for the system and high accuracy for analog interfaces.

Additionally, this device is ideal for protecting automotive head units, automotive rear seat entertainment, and automotive rear camera systems that use USB 2.0, Ethernet, or precision analog interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPD4E001-Q1 4-Channel ESD Protection Array With 1.5-pF I/O Capacitance datasheet (Rev. F) PDF | HTML 21 Sep 2017
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ISO 10605 Road Vehicles Test Methods for Elec. Disturbances from Electrostatic D (Rev. B) PDF | HTML 17 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
Application brief ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 12 Nov 2021
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

TMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™ F28004x series of microcontroller products. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form (...)

User guide: PDF | HTML
Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard (...)

User guide: PDF | HTML
Development kit

TMDSDOCK28379D — F28379D Delfino Experimenter Kit

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device (...)

User guide: PDF | HTML
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Reference designs

TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40690 — 4-kW interleaved CCM totem pole bridgeless PFC reference design using C2000™ MCU and GaN

This reference design is a 4-kW interleaved CCM totem pole (TTPL) bridgeless PFC reference design using a 64-pin C2000™ microcontroller, LM3410 gallium nitride device and TMCS1100 hall sensor. It is based on TIDM-02008 bidirectional interleaved CCM TTPL bridgeless PFC reference (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40285 — Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design

PMP40285 is a dual port USB Type-C™ charger reference design. This design takes an automotive input voltage, the output goes to two USB Type-C port. Each of these ports supplies 5V 3A for USB Type-C™ device. The design is fully compliant with USB type C and backwards compliant with (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00282 — Automotive Digitally Controlled Boost Power Supply

This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00356 — Automotive Door Control Switch Reference Design

This automotive door control switch reference design showcases a proof-of-concept solution for an automotive door control switch panel that communicates wirelessly to the door side mirror, window lift and door lock mechanisms. Using TI's automotive qualified Bluetooth® low energy + MCU CC2541-Q1 (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos