Home Power management Power switches Load switches

TPS22965-Q1

ACTIVE

1-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Product details

Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 6 Imax (A) 4 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.2 Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 6 Imax (A) 4 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.2 Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable FET Internal Device type Load switches Function Inrush current control
WSON (DSG) 8 4 mm² 2 x 2
  • Qualified for automotive applications
    • AEC-Q100 qualified
    • Device temperature grade 2: –40°C to +105°C (TPS22965-Q1, TPS22965N-Q1)
    • Device temperature grade 1: –40°C to +125°C (TPS22965W-Q1, TPS22965NW-Q1)
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Integrated single channel load switch
  • Input voltage range: 0.8 V to 5.5 V
  • Ultra-low on resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A maximum continuous switch current
  • Low quiescent current (50 µA)
  • Low control input threshold enables use of 1.2-, 1.8-, 2.5- and 3.3-V logic
  • Configurable rise time
  • Quick Output Discharge (QOD) (TPS22965-Q1 and TPS22965W-Q1 only)
  • WSON 8-pin package with thermal pad
  • Qualified for automotive applications
    • AEC-Q100 qualified
    • Device temperature grade 2: –40°C to +105°C (TPS22965-Q1, TPS22965N-Q1)
    • Device temperature grade 1: –40°C to +125°C (TPS22965W-Q1, TPS22965NW-Q1)
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Integrated single channel load switch
  • Input voltage range: 0.8 V to 5.5 V
  • Ultra-low on resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A maximum continuous switch current
  • Low quiescent current (50 µA)
  • Low control input threshold enables use of 1.2-, 1.8-, 2.5- and 3.3-V logic
  • Configurable rise time
  • Quick Output Discharge (QOD) (TPS22965-Q1 and TPS22965W-Q1 only)
  • WSON 8-pin package with thermal pad

The TPS22965x-Q1 is a small, ultra-low-RON, single-channel load switch with controlled turn-on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4 A. The VOUT rise time is configurable so that inrush current can be reduced. The TPS22965-Q1 and TPS22965W-Q1 devices include a 225-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22965x-Q1 devices are available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG0008A) with integrated thermal pad allowing for high power dissipation. The TPS22965-Q1 and TPS22965N-Q1 devices are characterized for operation over the free-air temperature range of –40°C to 105°C. Furthermore, the TPS22965W-Q1 and TPS22965NW-Q1 devices feature wettable flanks in the same WSON package (DSG0008B) and it is characterized for operation over the free-air temperature range of –40°C to +125°C.

The TPS22965x-Q1 is a small, ultra-low-RON, single-channel load switch with controlled turn-on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4 A. The VOUT rise time is configurable so that inrush current can be reduced. The TPS22965-Q1 and TPS22965W-Q1 devices include a 225-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22965x-Q1 devices are available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG0008A) with integrated thermal pad allowing for high power dissipation. The TPS22965-Q1 and TPS22965N-Q1 devices are characterized for operation over the free-air temperature range of –40°C to 105°C. Furthermore, the TPS22965W-Q1 and TPS22965NW-Q1 devices feature wettable flanks in the same WSON package (DSG0008B) and it is characterized for operation over the free-air temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22966-Q1 ACTIVE 2-ch, 5.5-V, 16-mΩ, automotive load switch with adj. rise time and output discharge This product is A dual channel, low Ron (16mohm) load switch.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS22965x-Q1 5.5-V, 4-A, 16-mΩ On-Resistance Automotive Load Switch datasheet (Rev. E) PDF | HTML 18 Jul 2022
User guide Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 31 Mar 2021
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information TPS22965-Q1 Functional Safety FIT Rate and Failure Mode Distribution 16 Dec 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Design guide Automotive Battery to Point-of-Load Power Solution for TDA2xx Design Guide (Rev. B) 31 Jan 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Reverse Current Protection in Load Switches 19 May 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
EVM User's guide TPS22965WDSGQ1EVM User's Guide 20 Oct 2015
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-AM263P — AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263P is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263Px series. This board is developed for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263P is (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS22965EVM-023 — TPS22965 Evaluation Module

The Texas Instruments TPS22965EVM-023 evaluation module (EVM) helps designers evaluate the performance of the TPS22965 Ultra-Low rON, 6-A Load Switch with Controlled Turn On. The EVM allows the user to apply an input voltage (0.8 V-5.5 V) under different loading conditions (0 A-6 A). Output, input (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS22965NEVM-023 — TPS22965N 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

The TPS22965N device is a single channel low RON load switch with an operating voltage range of 0.8 V to 5.7 V. The TPS22965N supports up to 6 A of maximum continuous current.

User guide: PDF
Not available on TI.com
Evaluation board

TPS22965WDSGQ1EVM — TPS22965W-Q1 5.7V, 4A, 16mΩ On-Resistance Load Switch Evaluation Module

The TPS22965-Q1 device is a single channel low RON load switch with an operating voltage range of 0.8 V to 5.7 V. The TPS22965-Q1 supports up to 4 A of maximum continuous current.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01425 — Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00805 — Automotive Off-Battery Processor Power Reference Design for ADAS and Infotainment

The TIDA-00805 reference design is an off-battery automotive power solution targeting processors in advanced driver assistance systems (ADAS) like surround view, front camera and driver monitoring, as well as infotainment systems such as cluster and head unit. The design operates directly from a (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22648 — High-power density reference design for automotive vehicle-to-everything (V2X) power

This reference design provides the system rails for automotive vehicle-to-everything power. A 5-V bus is generated by the off-battery buck converter (LM63625-Q1), and this supplies all the point-of-load devices. The bus converter switches at 2.1 MHz, and the load converters (TPS628501-Q1) switch (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP15014 — Infotainment Power System Reference Design for Automotive

The PME15014 is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00801 — Automotive Off-Battery Infotainment Processor Power Reference Design

The TIDA-00801 reference design is a full off-battery to point of load power solution supporting input voltages as low as 2V.  It uses the Boost plus Buck DC/DC regulator TPS43330A-Q1 supporting an  input voltage range of  2V to 40V and allowing the design to support not only (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00675 — Power Reduction Using Dynamic Switching Reference Design

The TIDA-00675 shows the power reduction benefits of dynamically switching a load on/off using a load switch. The design guide shows how frequency of switching, duty cycle, and the use of a discharge resistor can have an impact on power consumption.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00169 — Automotive TFT LCD Display Solution

This reference design implements a video over LVDS solution for automotive infotainment applications.It highlights the support of multi-touch with haptic feedback, LCD backlight control, and ambient light sensing, without the introduction of dedicated support lines back to the host processor. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos