Home Power management Power switches eFuses & hot swap controllers

TPS25981

ACTIVE

2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer

Product details

FET Internal Ron (typ) (mΩ) 6 Vin (min) (V) 2.7 Vin (max) (V) 16 Vabsmax_cont (V) 20 Current limit (min) (A) 1.5 Current limit (max) (A) 11 Overcurrent response Circuit breaker Soft start Adjustable Overvoltage response Clamp, Cut-off UL recognition UL2367 (pending) Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection, Thermal shutdown
FET Internal Ron (typ) (mΩ) 6 Vin (min) (V) 2.7 Vin (max) (V) 16 Vabsmax_cont (V) 20 Current limit (min) (A) 1.5 Current limit (max) (A) 11 Overcurrent response Circuit breaker Soft start Adjustable Overvoltage response Clamp, Cut-off UL recognition UL2367 (pending) Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection, Thermal shutdown
VQFN-HR (RPW) 10 4 mm² 2 x 2
  • Wide operating input voltage range: 2.7 V to 16 V
    • 20-V absolute maximum
  • Integrated FET with low on-resistance: R ON = 6 mΩ (typ.)
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1.2-µs (typ.) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Circuit-breaker response
    • Adjustable threshold (I LIM) 1.5 A – 11 A
      • ±10% accuracy for I LIM > 5 A
    • Adjustable transient blanking timer (ITIMER) to allow peak currents up to 2 × I LIM
    • Output load current monitor accuracy: ±10% (I OUT ≥ 3 A)
  • Fast-trip response for short-circuit protection
    • 640-ns (typ.) response time
    • Adjustable (2 × I LIM) and fixed thresholds
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Active low enable input with adjustable undervoltage lockout threshold (OVLO)
  • Adjustable output slew rate control (dVdt)
  • Option to drive external FET for reverse current blocking in disabled/OFF state

  • Overtemperature protection
  • Quick Output Discharge
  • Digital outputs
    • Power Good (PG) and fault indication ( FLT)

  • UL 2367 recognition (pending)
  • IEC 62368 CB certification (pending)
  • Small footprint: QFN 2-mm × 2-mm, 0.45-mm pitch
  • Wide operating input voltage range: 2.7 V to 16 V
    • 20-V absolute maximum
  • Integrated FET with low on-resistance: R ON = 6 mΩ (typ.)
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1.2-µs (typ.) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Circuit-breaker response
    • Adjustable threshold (I LIM) 1.5 A – 11 A
      • ±10% accuracy for I LIM > 5 A
    • Adjustable transient blanking timer (ITIMER) to allow peak currents up to 2 × I LIM
    • Output load current monitor accuracy: ±10% (I OUT ≥ 3 A)
  • Fast-trip response for short-circuit protection
    • 640-ns (typ.) response time
    • Adjustable (2 × I LIM) and fixed thresholds
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Active low enable input with adjustable undervoltage lockout threshold (OVLO)
  • Adjustable output slew rate control (dVdt)
  • Option to drive external FET for reverse current blocking in disabled/OFF state

  • Overtemperature protection
  • Quick Output Discharge
  • Digital outputs
    • Power Good (PG) and fault indication ( FLT)

  • UL 2367 recognition (pending)
  • IEC 62368 CB certification (pending)
  • Small footprint: QFN 2-mm × 2-mm, 0.45-mm pitch

The TPS25981xx family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges and excessive inrush current.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current (during start-up) or breaking the circuit (during steady-state). The overcurrent protection threshold as well as the transient overcurrent blanking timer are user-adjustable. The current limit control pin also functions as an analog load current monitor.

The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The TPS25981xx family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges and excessive inrush current.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current (during start-up) or breaking the circuit (during steady-state). The overcurrent protection threshold as well as the transient overcurrent blanking timer are user-adjustable. The current limit control pin also functions as an analog load current monitor.

The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking Lower current and higher RON
Same functionality with different pin-out to the compared device
TPS22990 ACTIVE 5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge Offers lower voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS25981x 2.7 V – 16 V, 10-A, 6-mΩ eFuse with Transient Overcurrent Blanking Timer datasheet (Rev. B) PDF | HTML 06 Jun 2023
Application brief TPS25981 - Making Power Dense PDF | HTML 02 Jan 2024
Application note How eFuse Ensures Integrated FET Operation in Safe Operating Area PDF | HTML 07 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25981EVM — TPS25981 evaluation module for 2.7-V to 16-V, 10-A, 6-mΩ eFuse

The TPS25981EVM eFuse evaluation board allows reference circuit evaluation of TPS25981 eFuse. The TPS25981 device is a 2.7-V to 16-V, 10-A eFuse with integrated 6-mΩ FET with overcurrent, inrush current protection, adjustable overcurrent transient blanking timer, programmable undervoltage and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS25981 PSpice Transient Model

SLVMDX3.ZIP (102 KB) - PSpice Model
Calculation tool

SLVRBL3 TPS25981 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25981 2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos