144-pin (PGE) package image

SM320LF2407APGEMEP 現行

具有 40 MIPS 的 C2000™ 增強型產品 16 位元無線微控制器

與此相同: V62/04608-01XE 此零件編號與上方所列零件編號相同。您只能依上方所列零件編號的數量訂購。

定價

數量 價格
+

品質資訊

等級 HiRel Enhanced Product
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:3A001A2C

更多SM320LF2407A-EP資訊

封裝資訊

封裝 | 針腳 LQFP (PGE) | 144
操作溫度範圍 (°C) -55 to 125
包裝數量 | 運送業者 60 | JEDEC TRAY (10+1)

SM320LF2407A-EP 的特色

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With F243/F241/C242
    • Instruction Set and Module Compatible With F240/C240
  • On-Chip Memory
    • 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 2.5K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • 2K Words of Single-Access RAM
  • Boot ROM
    • SCI/SPI Bootloader
  • External Memory Interface
    • 192K Words x 16 Bits of Total Memory:
         64K Program, 64K Data, 64K I/O
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 8 or 16 Multiplexed Input Channels
    • 375 ns or 500 ns MIN Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Two Event Managers
  • Controller Area Network (CAN) 2.0B Module
  • Serial Communications Interface (SCI)
  • 16-Bit Serial Peripheral Interface (SPI)
  • Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
    • Two 16-Bit General-Purpose Timers
    • Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTx\ Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • Three Capture Units for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • On-Chip Position Encoder Interface Circuitry
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
    • Applicable for Multiple Motor and/or Converter Control
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™ Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™)
    • Broad Third-Party Digital Motor Control Support

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.

SM320LF2407A-EP 的說明

The SM320LF2407A-EP is a member of the TMS320C24x™ generation of digital signal processor (DSP) controllers, and is part of the TMS320C2000™ platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320™ DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x™. DSP controller devices, the 2407A offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.

All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A offers a 16-bit synchronous serial peripheral interface (SPI). The 2407A offers a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™ debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解