Video doorbell
Products and reference designs
Video doorbell
Overview
Video doorbells are getting smarter, and our integrated circuits and reference designs will help you differentiate your next design. Advanced features such as audio/video streaming, wireless connectivity and sensing will help you quickly create an innovative doorbell design.
Design requirements
Next-generation video doorbell designs often require:
- Highly-efficient power tree from AC input to the point of load.
- Higher thermal efficiency due to small form factor and no air vents.
- Addressing battery drain due to overall leakage current and load sharing during chime operation.
- Address false chiming triggered by peak currents during system operation.
- Stable battery operation across temperature range, especially negative temperature.
Explore applications similar in function and design
Block diagram
Find products and reference designs for your system.
Battery powered video doorbell
Wireless interface
Wireless connectivity (13)
Wi-Fi products
-
CC3351—SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
-
CC3200—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
-
CC3200MOD—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
-
CC3220S—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM
-
CC3220SF—SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
-
CC3230S—SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU with 256kB RAM, coexistence, WPA3, 16 TLS sockets, secure boot
Sub-1 GHz wireless MCUs
Other wireless products
-
CC2530-RF4CE—Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
-
CC2620—SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Low-power 2.4-GHz products
Logic & voltage translation (11)
Auto-direction voltage translators
-
TXS0102—2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application
-
LSF0102—Dual bidirectional multivoltage level translator
-
LSF0108—Octal bidirectional multi-voltage-level translator
-
TXS0102V—Two-bit bidirectional level shifter for open-drain and push-pull applications
-
TXS0102V-Q1—Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications
Direction-controlled voltage translators
-
SN74AXC2T245—Dual-bit, 2-DIR pin dual-supply bus transceiver w/ configurable voltage translation, 3-state output
-
SN74AXC4T245—4-bit dual-supply bus transceiver
-
SN74LVC1T45—Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
-
TXV0108-Q1—Automotive, dual-supply direction-controlled eight-channel voltage translator
-
SN74AXC1T45—Single-bit dual-supply bus transceiver
-
SN74LVC2T45—2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
-
TIDA-00374—Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design
-
TIDA-00484—Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life
-
TIDA-00489—Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life
-
TIDA-00758—Interrupt-based environmental sensor node with ambient light for Sub-1 GHz networks reference design
-
TIDA-00759—Low-Power PIR Motion Detector With Bluetooth Smart & 10-Year Coin Cell Battery Life Reference Design
-
TIDA-01476—Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks
-
TIDA-01477—Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks
More literature
White paper
Application note
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.