DP159RSBEVM
DP159RSBEVM 評価モジュール
DP159RSBEVM
概要
The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications. The EVM has a DP connection for the source and a HDMI connection for the sink. J2 is a standard DP connector (Molex 47272-0001). P2 is a standard HDMI connector (Molex 4715-10001). There is a third video connection on the board for a HDMI source (P1), this function is not installed on the DP159RSBEVM.
特長
- Plug and play design
- I2C programming interface for external I2C host connection
- Local I2C Access through USB Interface via TUSB3410
- A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
- Configuration available through jumpers
DP159RSBEVM Evaluation Module Board
HDMI、DisplayPort、MIPI の各 IC
購入と開発の開始
ソフトウェア・プログラミング・ツール
SLLC455 — EyeScan Tool
SLLC455 — EyeScan Tool
バージョン: 01.00.00.00
リリース日: 07 11 2016
製品
HDMI、DisplayPort、MIPI の各 IC
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/sllc455 or www.ti.com/lit/xx/sllc455/sllc455.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLLC455. Please update any bookmarks accordingly.
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4