DS90UB926QSEVB
DS90UB926Q 評価モジュール
DS90UB926QSEVB
概要
The DS90UB926QSEVB is an evaluation board designed to demonstrate the performance and unique features of the DS90UB926Q FPD-Link III deserializer.
The DS90UB926QSEVB board is designed to accept any of TI’s compatible FPD-Link III serializer devices. The FPD-Link III serial input interface is configured with SMA connectors. The LVCMOS outputs of the DS90UB926Q are accessible via a parallel pin header interface. Jumpers and switches on the boards can be used to configure chipset features. An I2C interface and programming tool provides a method to configure and enable the advanced features of the deserializer thru registers.
特長
- Converts FPD-Link III serialized data stream to parallel LVCMOS
- Enables image enhancement features – white balance & dithering
- Includes I2C tool for easy device configuration
- Interoperates with compatible FPD-Link III Serializers
- Supports serial link diagnostics including Built-in-Self-Test and link Lock status
- Provides test points (SMAs) for equalized eye monitoring
FPD-Link SerDes
購入と開発の開始
ALP — Analog LaunchPad Framework Utility
製品
FPD-Link SerDes
シリアル・デジタル・インターフェイス (SDI) IC
V3Link SerDes
ハードウェア開発
評価ボード
リリース情報
ALP GUI Platform
最新情報
ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software
製品
FPD-Link SerDes
V3Link SerDes
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/snlc062 or www.ti.com/lit/xx/snlc062l/snlc062l.zip has been migrated to a new user experience at www.ti.com/tool/download/SNLC062. Please update any bookmarks accordingly.