LP-CC2651R3SIPA
適用於 SimpleLink™ 多協定 2.4-GHz 無線 SIP 模組的 CC2651R3SIPA LaunchPad™ 開發套件
LP-CC2651R3SIPA
概覽
此 LaunchPad™ 開發套件具備整合式天線 MCU,可加快 SimpleLink™ 多標準 CC2651R3SIPA 無線 MCU 模組的開發速度,並可支援 Bluetooth® 5 低耗能 (LE) 和 IEEE 802.15.4 協定 (包括 ZigBee® 和 TL 15.4 應用)。CC13XX-CC26XX 軟體開發套件 (SDK) 提供軟體支援。
特點
- 使用 BoosterPack™ 外掛程式模組連接器存取所有 I/O 訊號
- 使用智慧型手機上的 Bluetooth® 低耗能將您的 LaunchPad™ 開發套件連接至雲端
- 從 SimpleLink 入門應用程式以無線傳輸方式升級 LaunchPad 開發套件韌體
- Micro USB 傳輸線
- 快速入門指南
低耗電 2.4GHz 產品
訂購並開始開發
LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
版本資訊
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (LE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 and FreeRTOS kernels and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
- Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information. The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.3 networking stack based on OpenThread: https://github.com/TexasInstruments/ot-ti
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 8.32.00.07 of the SimpleLink Low Power F2 SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk .
新功能
- This version only contains updates for TI Wi-SUN Stack. Other components remain the same as in SIMPLELINK-LOWPOWER-F2-SDK version 8.31.00.11.
- TI Wi-SUN FAN Stack is certified for Wi-SUN FAN 1.1 (FAN 1.0+ Certified) (BR and RN profile, and PHY).
- Linux host + RCP now supports Router Node configuration.
- Device support added for CC1311P3 and CC1311R3 for RCP mode.
- TI Wi-SUN FAN Stack now allows to build a project with support for any FSK PHY and selecting the PHY at run time. Please see the User’s Guide for details.
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
版本資訊
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
新功能
- Add CC13x2x7 Support to the Serial Boot Loader
- CC13xx-sbl application supports CC13X4 LP devices
- Add support for MCUboot images to the 15.4 Linux Gateway
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
版本資訊
Initial release of the SimpleLink CC13xx CC26xx Academy
SMARTRF-STUDIO-7 — SmartRF Studio
支援產品和硬體
產品
Sub-1 GHz 收發器
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
感測 MCU
汽車無線連線產品
硬體開發
介面轉接器
子卡
開發套件
開發板
SMARTRF-STUDIO-7 — SmartRF Studio
產品
Sub-1 GHz 收發器
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
感測 MCU
汽車無線連線產品
硬體開發
介面轉接器
子卡
開發套件
開發板
文件
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
版本資訊
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
新功能
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
CC26XX-REPORTS — CC26xx Regulatory Certification Reports
支援產品和硬體
產品
低耗電 2.4GHz 產品
硬體開發
開發板
CC26XX-REPORTS — CC26xx Regulatory Certification Reports
產品
低耗電 2.4GHz 產品
硬體開發
開發板
文件
Link to FCC, ISED, CE, & Japan Certification Reports
Link to FCC, ISED, CE, & UK, Japan, Korea, and Taiwan Certification Reports
Link to FCC, ISED, CE, & UK Certification Reports
Link to FCC, ISED, CE, & UK Certification Reports
Link to CC3230x-CC26x2EM-7ID Reference-Only CE & FCC Certification Reports
版本資訊
This page provides access to the CC26XX certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only. When using a chip down version, the customer is responsible for their own certification.
新功能
- Updated CC2651R3SIPAT0MOUR with Japan, Korea, and Tiawan reports
- Updated CC2652RSIPMOT CE with missing safety report
設計檔案
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 應用說明 | CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) | PDF | HTML | 2024/8/6 | |||
| 證書 | LP-CC2651R3SIPA CE DoC | 2022/7/11 | ||||
| 證書 | LP-CC2651R3SIPA UK DoC | 2022/7/11 | ||||
| 證書 | LP-CC2651R3SIPA DoC | 2021/11/9 | ||||
| 更多文件說明 | LP-CC2651R3SIPA Quick Start Guide | 2021/11/9 | ||||
| 應用說明 | TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) | 2017/2/28 |