LP-CC2652RSIP 是數量有限的原型評估模組。
LP-CC2652RSIP
適用 SimpleLink™ 多協定 MCU 的 CC2652RSIP LaunchPad™ 開發套件
LP-CC2652RSIP
概覽
此 LaunchPad™ 開發套件用於加快 SimpleLink™ 2.4GHz CC2652R 系統級封裝 (SIP) 模組的開發,支援 Bluetooth®、Zigbee® 和 Thread。此開發套件受 SIMPLELINK-LOWPOWER-SDK 軟體開發套件支援,該套件已通過 Bluetooth 低耗能 5.2 與 Bluetooth 網狀網路認證,以及最新 3.0 Zigbee 認證。 CC2652RSIP 模組提供精巧 7x7mm 封裝及所有必要晶體與被動元件,並提供領先業界的低功耗待機電流性能,支援 -40 至 105 C 溫度範圍。
特點
- CC2652RSIP 模組支援 2.4-GHz 多協定技術
- 使用 BoosterPack™ 插入式模組連接器存取所有 I/O 訊號
- 從 SimpleLink 入門應用程式以無線傳輸方式升級 LaunchPad 韌體
- 可利用其中一個可用 BoosterPack 外掛程式模組進行功能擴充
- Micro USB 傳輸線
- 快速入門指南
低耗電 2.4GHz 產品
訂購並開始開發
LP-CC2652RSIP — SimpleLink™ multi-protocol CC2652RSIP wireless module LaunchPad™ development kit
LP-CC2652RSIP — SimpleLink™ multi-protocol CC2652RSIP wireless module LaunchPad™ development kit
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
版本資訊
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (LE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 and FreeRTOS kernels and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
- Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information. The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.3 networking stack based on OpenThread: https://github.com/TexasInstruments/ot-ti
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This is version 8.32.00.07 of the SimpleLink Low Power F2 SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk .
新功能
- This version only contains updates for TI Wi-SUN Stack. Other components remain the same as in SIMPLELINK-LOWPOWER-F2-SDK version 8.31.00.11.
- TI Wi-SUN FAN Stack is certified for Wi-SUN FAN 1.1 (FAN 1.0+ Certified) (BR and RN profile, and PHY).
- Linux host + RCP now supports Router Node configuration.
- Device support added for CC1311P3 and CC1311R3 for RCP mode.
- TI Wi-SUN FAN Stack now allows to build a project with support for any FSK PHY and selecting the PHY at run time. Please see the User’s Guide for details.
SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software
支援產品和硬體
產品
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software
產品
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
版本資訊
This Texas Instruments OpenThread GitHub repository (ot-ti) contains the software development components and tools that enable engineers to develop Thread based products. This repository is the starting point for Thread development on the supported SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs) for all Thread roles.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, 2.4GHz, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
新功能
- Support for Thread 1.3 certified platform CC2674x
- Thread v1.3 certified libraries for Matter on CC2674x family
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
硬體開發
開發套件
開發板
版本資訊
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
新功能
- Add CC13x2x7 Support to the Serial Boot Loader
- CC13xx-sbl application supports CC13X4 LP devices
- Add support for MCUboot images to the 15.4 Linux Gateway
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
汽車無線連線產品
硬體開發
開發套件
開發板
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
Installer executable
Compressed archive
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
汽車無線連線產品
硬體開發
開發套件
開發板
文件
HTML document
Compressed source file archive
版本資訊
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
- Waveform generation, for example for LCDs
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
新功能
- Added support for new devices: CC2672R3, CC2672P3, CC2662R-Q1, CC2652PSIP and CC2652P7.
- Added example support for new SDKs, using TI-RTOS 7 and GPIO driver for the latest CC13x2/CC26x2 SDK.
- Minor improvements.
- Bug-fixes.
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支援產品和硬體
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
產品
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
汽車無線連線產品
硬體開發
開發套件
開發板
版本資訊
Initial release of the SimpleLink CC13xx CC26xx Academy
SMARTRF-STUDIO-7 — SmartRF Studio
支援產品和硬體
產品
Sub-1 GHz 收發器
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
感測 MCU
汽車無線連線產品
硬體開發
介面轉接器
子卡
開發套件
開發板
SMARTRF-STUDIO-7 — SmartRF Studio
產品
Sub-1 GHz 收發器
Sub-1 GHz 無線 MCU
低耗電 2.4GHz 產品
其它無線產品
感測 MCU
汽車無線連線產品
硬體開發
介面轉接器
子卡
開發套件
開發板
文件
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
版本資訊
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
新功能
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 應用說明 | CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) | PDF | HTML | 2024/8/6 | |||
| 證書 | LP-CC2652RSIP EU Declaration of Conformity (DoC) | 2021/2/22 | ||||
| 使用指南 | LP-CC2652RSIP quick start guide | 2021/2/1 | ||||
| 應用說明 | TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) | 2017/2/28 |