IO-Link 和數位 I/O
登入以檢視庫存登入
Solution name
Drag here to set column labels
Product number
Supply voltage (V)
LDO output range (V)
Price|Quantity (USD)
Operating temperature range (°C)
Type
IEC 61000-4-2 contact (±V)
Features
Package type
Pin count
IEC 61000-4-5 (surge) (±V)
IEC 61000-4-4 EFT (±V)
TI functional safety category
Images
Current limit (max) (A)
Status
IO-Link
7 to 36
8000
4000
1200
0.35
3.3, 5
Configurable current limiter, Dual Channel, Low residual voltage, Remote wakeup, Reverse polarity protection
-40 to 125
VQFN
24
$2.168 | 1ku
—
Digital output switch
7 to 36
8000
4000
1200
0.35
—
Configurable current limiter, Low residual voltage, Reverse polarity protection
-40 to 125
DSBGA, VSON
10, 12
$0.963 | 1ku
Functional Safety-Capable
Digital output switch
7 to 36
8000
4000
1200
0.35
3.3
Configurable current limiter, Low residual voltage, Reverse polarity protection
-40 to 125
DSBGA, VSON
10, 12
$1.071 | 1ku
Functional Safety-Capable
Digital output switch
7 to 36
8000
4000
1200
0.35
5
Configurable current limiter, Low residual voltage, Reverse polarity protection
-40 to 125
VSON
10
$1.071 | 1ku
Functional Safety-Capable
IO-Link
7 to 36
8000
4000
1200
0.35
—
Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection
-40 to 125
DSBGA, VSON
10, 12
$1.204 | 1ku
Functional Safety-Capable
IO-Link
7 to 36
8000
4000
1200
0.35
5
Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection
-40 to 125
VSON
10
$1.338 | 1ku
Functional Safety-Capable
IO-Link
7 to 36
8000
4000
1200
0.35
3.3
Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection
-40 to 125
DSBGA, VSON
10, 12
$1.338 | 1ku
Functional Safety-Capable
IO-Link
7 to 36
16000
4000
1200
0.35
3.3
Configurable current limiter, Remote wakeup, Reverse polarity protection
-40 to 125
VSON
10
$1.665 | 1ku
—
Digital output switch
7 to 36
16000
4000
1200
0.35
—
Configurable current limiter, Reverse polarity protection
-40 to 125
VSON
10
$1.006 | 1ku
Functional Safety-Capable
Digital output switch
7 to 36
16000
4000
1200
0.35
3.3
Configurable current limiter, Reverse polarity protection
-40 to 125
VSON
10
$1.107 | 1ku
Functional Safety-Capable
Digital output switch
7 to 36
16000
4000
1200
0.35
5
Configurable current limiter, Reverse polarity protection
-40 to 125
VSON
10
$1.107 | 1ku
Functional Safety-Capable
IO-Link
7 to 36
16000
4000
1200
0.35
—
Configurable current limiter, Remote wakeup, Reverse polarity protection
-40 to 125
VSON
10
$1.514 | 1ku
—
IO-Link
7 to 36
16000
4000
1200
0.35
5
Configurable current limiter, Remote wakeup, Reverse polarity protection
-40 to 125
VSON
10
$1.665 | 1ku
—
IO-Link
9 to 30
—
—
—
0.4
3.3
Adjustable IO, Configurable current limiter, Integrated LDO (3.3 V or 5 V), Remote wakeup, Reverse polarity protection, Thermal warning
-40 to 105
VQFN
20
$2.130 | 1ku
—
IO-Link
9 to 30
—
—
—
0.4
—
Adjustable IO, Configurable current limiter, Remote wakeup, Reverse polarity protection, Thermal warning
-40 to 105
VQFN
20
$2.130 | 1ku
—
Description
Enabled
Description
Type
Enabled
Type
Supply voltage (V)
Enabled
Supply voltage (V)
IEC 61000-4-2 contact (±V)
Enabled
IEC 61000-4-2 contact (±V)
IEC 61000-4-4 EFT (±V)
Enabled
IEC 61000-4-4 EFT (±V)
IEC 61000-4-5 (surge) (±V)
Enabled
IEC 61000-4-5 (surge) (±V)
Current limit (max) (A)
Enabled
Current limit (max) (A)
LDO output range (V)
Enabled
LDO output range (V)
Features
Enabled
Features
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
15
of
15
Page
1
of
1