DLPA083B june   2019  – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4620S-Q1 , DLP4710 , DLP471TP , DLP500YX , DLP5500 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LNIR , DLP670S , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV

 

  1.   Abstract
  2.   Trademarks
  3. 1Purpose and Scope
    1. 1.1 Limitations
    2. 1.2 Acronyms Used in This Document
  4. 2On-State Fill Factor
  5. 3Window Properties
  6. 4Mirror Diffraction Efficiency
    1. 4.1 Mirror Flatness
    2. 4.2 Mirror Diffraction Efficiency
    3. 4.3 Diffraction Efficiency with Mismatched Illumination and Projection f-numbers
  7. 5Mirror Reflectivity
  8. 6Estimating Overall DMD Efficiency
  9. 7References
  10. 8Revision History

Mirror Reflectivity

The active array area consists of a large rectangular array of aluminum based mirrors. The mirrors are nominally 89% reflective in the visible range (420 to 680 nm).

GUID-20230208-SS0I-XJHH-RF7X-MXJQ7VZQG9JP-low.svg Figure 5-1 DMD Mirror Typical Reflectivity