SLOU583A September 2024 – November 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4041 , OPT4048 , OPT4060
Before running these commands, configure COM port to 9600 baud, 8 data bits, no parity, 1 stop bit.
Command | Definition | Inputs |
---|---|---|
HWR? | Returns "C" if talking to control port, "D" if talking to data port. Must be connected to the control port to send commands and receive responses. The data port is unused. | |
LEDP<0/1/?> | LED Power | 0: Turns off LEDs |
1: Turns on LEDs | ||
?: Returns 0 if LEDs off and update loop stopped, 1 if LEDs are on and update loop is running | ||
LEDS<0/1/?> | LED Set | 0: Sets LEDs to Noon mode |
1: Sets LEDs to Sunset mode | ||
?: Returns 0 if LEDs in Noon mode, 1 if LEDs in Sunset mode | ||
LEDR? | LED Status | Returns 0 if LED output is settling, 1 if LED output is stable within ±1% of target irradiance |
LEDL<value/?> | LED Lux | Sets LED target lux. Value is 4 digit hex (XXXX). Minimum lux setting is 0x0258. Maximum lux for Noon is 0x07D0. Maximum lux for Sunset is 0x05DC. |
?: Returns the lux value in 4 digit hex | ||
LED<TT/TF>? | LED Temperature | TT: Returns 4 digit hex of temperature sensor readouts. First 2 digits are LED driver junction temperature in Celsius. Last 2 digits are the average of 4 temperature sensors' temperature in Celsius |
TF: Returns 0 if no temperature fault and 1 if temperature fault. Temperature fault occurs if junction temperature is greater than 80C or any of the temperature sensors are greater than 70C. Fault is cleared if junction temperature is less than 70C and all temperature sensors are reading less than 60C. Fault turns off LEDs and prevents LEDs from turning back on. | ||
LEDI<S/C>? | LED Box Serial Number | S: Box serial number read |
LED Calibration Serial Number | C: Calibration serial number read | |
LEDH? | LED Lamp Hours | LED lamp hour query. Returns time LEDs have been on in 0.3 second increments. Return value is 16 digit hex. |