SLOU583A September   2024  – November 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4048 , OPT4060

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

Software Installation

The LIGHTSOURCE01EVM software is available through the Light Sensor Product Folder on the TI web site (www.ti.com). To install this software on the computer, navigate to the LIGHTSOURCE01EVM software, which is linked on every light sensor IC product page. Open the installer directory. Launch the installation file, LIGHTSOURCE01EVM_GUI.exe.

The OPTEVM software then begins the installation process, as shown in Figure 2-2.

LIGHTSOURCE01EVM LIGHTSOURCE01EVM
                    Software-Installation Launch Figure 2-2 LIGHTSOURCE01EVM Software-Installation Launch

Follow the prompts as shown in Figure 2-3 through Figure 2-5 to install the OPTEVM software.

LIGHTSOURCE01EVM Select Project
                    Directory Figure 2-3 Select Project Directory
LIGHTSOURCE01EVM Create Desktop Icon Figure 2-4 Create Desktop Icon
LIGHTSOURCE01EVM Launch Application Figure 2-5 Launch Application