SLUAA54B May 2020 – May 2021 TPS51206 , TPS51215A , TPS51220A , TPS51285A , TPS51396A , TPS51716 , TPS543B20 , TPS54424 , TPS54824 , TPS54A24 , TPS65295 , TPS82130 , TPS82140 , TPS82150 , TPSM41615 , TPSM41625 , TPSM84824
The TPS51215A supports a 2-bit VID and Low Power Mode(LPM) to dynamically change the output voltage to satisfy Intel IMVP8/9 applications for VCCIN_AUX, VCCIO_0, and VCCIO_1_2 rails. A fixed 0-V output voltage and up to three voltage levels can be programmed externally with a voltage divider circuit. The device can also be configured to provide a 1-bit VID output voltage. Please see the TPS51215A data sheet for more information.