SLUAA54B May 2020 – May 2021 TPS51206 , TPS51215A , TPS51220A , TPS51285A , TPS51396A , TPS51716 , TPS543B20 , TPS54424 , TPS54824 , TPS54A24 , TPS65295 , TPS82130 , TPS82140 , TPS82150 , TPSM41615 , TPSM41625 , TPSM84824
Table 1-1 highlights the latest POL DC/DC converters with integrated MOSFETs and controllers suitable for Tiger Lake applications. The suggested devices are selected to accommodate different input voltage and control mode requirements over a wide range of output current. The featured devices in the left column accommodate a maximum input voltage of 22 V or greater, and are designed to achieve fast load-transient response with an adaptive on-time control mode, high light and full-load efficiency, and low quiescent current. Several devices include an integrated programmable voltage identification (VID) supporting the processor's adaptive voltage requirements. The alternate devices in the right column employ fixed-frequency current-mode control with frequency synchronization useful in noise-sensitive industrial applications, and operate up to a 17 V input. If VID is required with alternative devices, consider the LM10011 VID voltage programmer in addition to the converter's resistor divider network.
Featured P/N (1) | Rail | Current | Type | Note | Alternate P/N(2) | Alternate P/N Power Module |
---|---|---|---|---|---|---|
TPS51285A | V5A | ≤20A & 100mA LDO each Rail | Dual Controller & 2 LDOs | System Power | TPS51220A | |
V3P3 | ||||||
TPS51395 | V5A | ≤8A & 100mA LDO | Converter & LDO | System Power | TPS543820 | |
TPS51393 | V3P3 | |||||
TPS51215A | VCCIN_AUX | ≤32A | Controller | I/O power, 2-bit VID (0V support) | - | - |
TPS51372 | V1P8A, Optional bypass | ≤6.5A | Converter | 2-bit VID | TPS543620 | |
General Purpose DC/DC Converters | ||||||
TPS51219 | Various | ≤25A | Controller | General | TPS543B20 | |
TPS51397A | Various | ≤10A | Converter | General | TPS542A52 | |
TPS51396A | Various | ≤8A | Converter | General | TPS543820 | TPSM84824 |
TPS566335 | Various | ≤6A | Converter | General | TPS543620 | TPSM84424 |
TPS56339 | Various | ≤3A | Converter | General | TPS543320 | |
DDR Memory Power Solutions | ||||||
TPS51486 | VDDQ | ≤8A | Multi-Channel Converter | DDR4 Memory | TPS65295 | |
VPP | ≤1A | |||||
VTT | ±1A | |||||
VTT_REF | 10mA | - | ||||
TPS51487X | VDD1 | ≤8A | Multi-Channel Converter | LPDDR4/X Memory | TPS65296 | TPSM84824 |
VDD2 | ≤1A | TPS82150 | ||||
VDDQ_TX | ≤1.5A | |||||
TPS51716 | VDDQ | ≤25A | Controller & LDO | DDR4 Memory | Consider General Devices with TPS51206 | |
VTT | ±2A | Use TPS51206 | ||||
VTT_REF | 10mA | Use TPS51206 | ||||
TPS51206 | VTT | ±2A | LDO | DDR4 Memory | Use TPS51206 | Use TPS51206 |
VTT_REF | 10mA |