SLUAAP4 October 2023 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , LM5108 , UCC27301A , UCC27311A , UCC27531 , UCC27710 , UCC44273
To choose an appropriate gate driver, it’s important to consider the balance of robustness, size/cost, and compatibility with other system components (like the microcontroller and power switches). For example:
Table 6-1 and Table 6-2 summarize some common design considerations for DC motor drive systems and gate drivers that can address them. For further detail on features and specifications, reference the device data sheet.
Design Consideration | LM2101 | LM2103,LM2104 | LM2105 | LM5108 | UCC27710 | UCC27301A |
---|---|---|---|---|---|---|
Bootstrap supply voltage Absolute maximum VHB (for margin against motor transients). | 107 V | 107 V | 107 V | 110 V | 700 V | 120 V |
Negative voltage handling(1) Abs. minimum transient VHS (for margin against negative transients). | –19.5 V | –19.5 V | –19.5 V | –7 V | –11 V(1) | –(24–VDD) V |
Interlock or dead time Shoot-through protection. | ✗ | ✓ (fixed dead time) | ✗ | ✓ (interlock) | ✓ (interlock) | ✓ (interlock) |
Integrated bootstrap diode Reduces components. | ✗ | ✗ | ✓ | ✓ | ✗ | ✓ |
Package Approximate sizes. | 5x4mm (SOIC) 2x2mm (WSON) | 5x4mm (SOIC) | 5x4mm (SOIC) 2x2mm (WSON) | 3x3mm (VSON) | 5x4mm (SOIC) | 5x4mm (SOIC) 3x3mm (VSON) |
Source/sink current Eliminates the need for external booster stages for higher current. | 0.5 A/0.8 A | 0.5 A/0.8 A | 0.5 A/0.8 A | 1.6 A/2.6 A | 0.5 A/1.0 A | 3.7 A/4.5 A |
UVLO Helps protect the power switch from overheating. | 8 V | 8 V | 5 V | 5 V | 10 V | 8 V |
Single-input compatibility Reduces PWM signals. | ✗ | ✓(1) | ✗ | ✗ | ✗ | ✗ |
Recommended when… | Minimal features are needed or cost alone is most critical. | Support for a single PWM input is the top priority. | Board space and cost are most critical. | Driving multiple switches in parallel or driving at high frequency. | High-voltage application requires VHB margin > 120 V. | Driving coils (linear motors) or high-frequency DC motors. |
Design Consideration | UCC27517A | UCC27531 | UCC27624 |
---|---|---|---|
Number of channels | 1 | 1 | 2 |
Supply voltage (VDD) Absolute maximum VDD (for margin against transients). | 20 V | 35 V | 30 V |
Negative voltage handling Rec. minimum transient VIN (for margin against negative transients). | 0 V | –5 V | –10 V |
Package Approximate sizes. | 2.9x1.6mm (SOT-23) | 5x4mm (SOIC) 2.9x1.6mm (SOT-23) | 5x4mm (SOIC) 3x3mm (VSON) |
Source/sink current Eliminates the need for external booster stages for higher current. | 4 A/4 A | 2.5 A/5 A | 5 A/5 A |
UVLO Helps protect the power switch from overheating. | 5 V | 8 V | 5 V |
Recommended when… | Driving a single MOSFET and board space and cost are most critical. | Driving a single IGBT (or MOSFET) and robustness is most critical. | Driving multiple MOSFETs and robustness is most critical. |