SLVAE57B February 2021 – October 2021 LM5050-1 , LM5050-2 , LM5051 , LM66100 , LM74202-Q1 , LM74500-Q1 , LM74610-Q1 , LM74700-Q1 , LM74720-Q1 , LM74721-Q1 , LM74722-Q1 , LM7480-Q1 , LM7481-Q1 , LM76202-Q1 , SM74611 , TPS2410 , TPS2411 , TPS2412 , TPS2413 , TPS2419
Figure 4-4 and Figure 4-5 show the performance comparison of P-Channel MOSFET with a schottky diode during an input short or interruption. During an input short, the schottky diode is quickly reverse biased and blocks reverse current from flowing back into the shorted input. Output is isolated from the input short and hold capacitors at the output provide back-up power to the load, leading to droop in the output voltage. When the input short is removed, load is powered through the schottky diode.
In Figure 4-5, P-Channel MOSFET turns off when the gate-source voltage crosses VTH of MOSFET, close to 0 V. Output voltage sees a huge drop due to lack of reverse current blocking functionality.