SLYA048B March 2020 – June 2021 FDC1004 , FDC1004-Q1 , FDC2112 , FDC2112-Q1 , FDC2114 , FDC2114-Q1 , FDC2212 , FDC2212-Q1 , FDC2214 , FDC2214-Q1 , LDC0851 , LDC1001 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
In general, movements in the z-axis (axial sensing) allow for higher sensitivity than those in the x and y-axis.
As far as the shape of the coil is concerned, a circular coil is recommended since it provides the highest Q factor for a given sized inductor. For applications that only allow for a smaller coil due to space constraints, a rectangular coil can be introduced, but will have tradeoffs such as sensing distance.
For more information on sensor and coil design for the various sensing topologies, visit the LDC Sensor Design application report.