SNVAA89A November 2023 – March 2024 LM75A , LM75B , TMP102 , TMP1075 , TMP110 , TMP112 , TMP112-Q1 , TMP175 , TMP175-Q1 , TMP275 , TMP275-Q1 , TMP75 , TMP75-Q1 , TMP75B , TMP75B-Q1 , TMP75C , TMP75C-Q1
When considering automotive-rated 75-family sensors, TMP112-Q1 is advantageous for two-wire, SMBus, I2C-interface, digital temperature sensor (Table 2-3). This sensor is designed for high accuracy and low power. TMP112-Q1 is not P2P compatible with most of the 75 family, but TMP112-Q1 is an option for saving on power consumption. TMP112-Q1 is only available in the SOT563 package.
Devices(1) | SOIC and VSSOP Compatible | Rating | # of ADDR | FS | UL | NIST | Tmin | Tmax | Vmax | IQ | Accuracy MAX (°C) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-55 | -40 | -20 | 0 | 25 | 50 | 85 | 100 | 125 | |||||||||||
TMP110 | no | Catalog | 4 | -40°C | 125°C | 1.14V - 5.5 | 10µA | --- | ±1 | ±1 | ±1 | ±1 | ±1 | ±1 | ±1 | ±1 | |||
TMP1075 | yes | Catalog | 32 | ✔ | -55°C | 125°C | 1.7V - 5.5V | 4µA | ±2 | ±1 | ±1 | ±1 | ±1 | ±1 | ±1 | ±1 | ±2 | ||
TMP1075N | no | Catalog | 4 | ✔ | -40°C | 125°C | 1.62V - 3.6V | 10µA | --- | ±2 | ±2 | ±1 | ±1 | ±1 | ±2 | ±2 | ±2 | ||
TMP112 | no | Catalog | 4 | ✔ | -40°C | 125°C | 1.4V - 3.6V | 10µA | --- | ±1 | ±1 | ±0.5 | ±0.5 | ±0.5 | ±1 | ±1 | ±1 | ||
TMP102 | no | Catalog | 4 | ✔ | -40°C | 125°C | 1.4V - 3.6V | 10µA | --- | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | ||
TMP275 | yes | Catalog | 8 | -40°C | 125°C | 2.7V - 5.5V | 85µA | --- | ±1 | ±0.5 | ±0.5 | ±0.5 | ±0.5 | ±0.5 | ±0.5 | ±1 | |||
TMP175 | yes | Catalog | 27 | -40°C | 125°C | 2.7V - 5.5V | 85µA | --- | ±2 | ±1.5 | ±1.5 | ±1.5 | ±1.5 | ±1.5 | ±2 | ±2 | |||
TMP75 | yes | Catalog | 8 | ✔ | -40°C | 125°C | 2.7V - 5.5V | 85µA | --- | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | ||
TMP75B | yes | Catalog | 8 | -55°C | 125°C | 1.4V - 3.6V | 89µA | ±3 | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | |||
TMP75C | yes | Catalog | 8 | -55°C | 125°C | 1.4V - 3.6V | 37µA | ±3 | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | |||
LM75A | yes | Catalog | 8 | ✔ | -55°C | 125°C | 2.7V - 5.5V | 500µA | ±3 | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ||
LM75B | yes | Catalog | 8 | ✔ | -55°C | 125°C | 3.0V - 5.5V | 1000µA | ±3 | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 |
Devices(1) | SOIC and VSSOP Compatible | Rating | # of ADDR | FS | UL | NIST | Tmin | Tmax | Vmax | IQ | Accuracy MAX (°C) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-40 | -20 | 0 | 25 | 50 | 85 | 100 | 125 | |||||||||||
TMP112-Q1 | no | Automotive | 4 | ✔ | ✔ | -40°C | 125°C | 1.4V - 3.6V | 10µA | ±1 | ±1 | ±0.5 | ±0.5 | ±0.5 | ±1 | ±1 | ±1 | |
TMP275-Q1 | yes | Automotive | 8 | -40°C | 125°C | 2.7V - 5.5V | 85µA | ±1.5 | ±1.5 | ±0.75 | ±0.75 | ±0.75 | ±0.75 | ±1.5 | ±1.5 | |||
TMP175-Q1 | yes | Automotive | 27 | -40°C | 125°C | 2.7V - 5.5V | 85µA | ±2 | ±1.5 | ±1.5 | ±1.5 | ±1.5 | ±1.5 | ±2 | ±2 | |||
TMP75-Q1 | yes | Automotive | 8 | ✔ | -40°C | 125°C | 2.7V - 5.5V | 86µA | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | ||
TMP75B-Q1 | yes | Automotive | 8 | ✔ | -40°C | 125°C | 1.4V - 3.6V | 89µA | ±3 | ±2 | ±2 | ±2 | ±2 | ±2 | ±3 | ±3 | ||
TMP75C-Q1 | yes | Automotive | 8 | ✔ | -40°C | 125°C | 1.4V - 3.6V | 37µA | ±3 | ±2 | ±1 | ±1 | ±1 | ±2 | ±3 | ±3 |