THS4551
- Bandwidth: 150 MHz (G = 1 V/V)
- Differential Output Slew Rate: 220 V/µs
- Gain Bandwidth Product: 135 MHz
- Negative Rail Input (NRI), Rail-to-Rail Output (RRO)
- Wide Output Common-Mode Control Range
- Single-Supply Operating Range: 2.7 V to 5.4 V
- Trimmed-Supply Current: 1.37 mA at 5 V
- 25°C Input Offset: ±175 µV (max)
- Input Offset Voltage Drift: ±1.8 µV/°C (max)
- Differential Input Voltage Noise: 3.3 nV/√ Hz
- HD2: –128 dBc at 2 VPP, 100 kHz
- HD3: –139 dBc at 2 VPP, 100 kHz
- < 50-ns Settling Time: 4-V Step to 0.01%
- 18-Bit Settling Time: 4-V Step, < 500 ns
The THS4551 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.
The THS4551 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8-V to 5-V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.
The THS4551 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 8-pin VSSOP, 16-pin VQFN, and 10-pin WQFN packages.
Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory. View now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8900BEVM-PDK — ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)
The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. (...)
THS4551DGKEVM — THS4551DGK Evaluation Module
THS4551RGTEVM — THS4551RGT Evaluation Module
THS4551RUNEVM — THS4551RUN Evaluation Module
SBOC462 — TINA-TI ADS127L01 MFB Driver of Figure78 THS4551
Supported products & hardware
Products
Fully differential amplifiers
Precision ADCs
Software
Simulation tool
THS4551DGK Unencrypted TINA-TI Model Package (Rev. C)
TINA-TI 100kHz MFB filter LG test of Figure 87 THS4551
TINA-TI AC Coupled Single to Differentiate Gain of 2 Figure70 THS4551
TINA-TI AC coupled different IO Figure 75 THS4551
TINA-TI ADTL1-4-75 Model Test for Figure 62 THS4551
TINA-TI Attenuator With No Caps Gain of 0.1 Figure80 THS4551
TINA-TI Attenuator With a Caps Gain of 0.1 Figure81 THS4551
TINA-TI Basic Gain of 1 Test Circuit Figure61 THS4551
TINA-TI Common Mode Test CKT Figure65 THS4551
TINA-TI Differential Audio DAC ZT Design Figure90 THS4551
TINA-TI Differential IO with OPA2192 to FDA to SAR Figure 76 THS4551
TINA-TI Differential Transimpedance LG Sim Figure90 THS4551
TINA-TI Gain of 0.2 100kHz Butterworth MFB Filter Figure87 THS4551
TINA-TI Gain of 5 Single to Different Simplified for Figure72 THS4551
TINA-TI Gain of 5 Single to Different with 10Mhz Bessel Figure93 THS4551
TINA-TI High Gain Single to Different with Feedback Pole Figure 83 THS4551
TINA-TI High Gain Single to Different with Feedback Pole and Input C Figure 85
TINA-TI Open Loop No Load Response Figure99 THS4551
TINA-TI Single to Differential Attenuator Figure71 THS4551
SBOR022 — TI FDA Calculator
Supported products & hardware
Products
Fully differential amplifiers
Audio op amps
Precision op amps (Vos<1mV)
RF FDAs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Many TI reference designs include the THS4551
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGT) | 16 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
WQFN (RUN) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.