AMC3330
±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
AMC3330
- 3.3-V or 5-V single supply operation with integrated DC/DC converter
- ±1-V input voltage range optimized for voltage measurements with high input impedance
- Fixed gain: 2.0
- Low DC errors:
- Gain error: ±0.2% (max)
- Gain drift: ±45 ppm/°C (max)
- Offset error: ±0.3 mV (max)
- Offset drift: ±4 µV/°C (max)
- Nonlinearity: ±0.02% (max)
- High CMTI: 85 kV/µs (min)
- System-level diagnostic features
- Safety-related certifications:
- 6000-VPK reinforced isolation per DIN VDE V 0884-11 (VDE V 0884-11): 2017-01
- 4250-VRMS isolation for 1 minute per UL1577
- Meets CISPR-11 and CISPR-25 EMI standards
The AMC3330 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and separates sections of the system that operate on different common-mode voltage levels and protects low-voltage domains from damage.
The input of the AMC3330 is optimized for direct connection to high-impedance, voltage-signal sources such as a resistor-divider network to sense high-voltage signals. The integrated isolated DC/DC converter allows measurement of non-ground-referenced signals and makes the device a unique solution for noisy, space-constrained applications.
The excellent performance of the device supports accurate voltage monitoring and control. The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3330 simplify system-level design and diagnostics.
The AMC3330 is specified over the temperature range of –40°C to +125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC3330EVM — AMC3330 precision reinforced isolated amplifier with integrated DC/DC converter evaluation module
The AMC3330 evaluation module (EVM) is an evaluation platform for the AMC3330 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3330 is a 7-kV reinforced isolated amplifier designed for use in bipolar voltage-measuring (...)
AMC3330 and AMC3330-Q1 TINA-TI Spice Model (Rev. B)
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design
TIDA-010232 — AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SO-MOD (DWE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.