CSD25304W1015
- Ultra-Low Qg and Qgd
- Small Footprint
- Low Profile 0.62 mm Height
- Pb Free
- RoHS Compliant
- Halogen Free
- CSP 1 × 1.5 mm Wafer Level Package
This 27 mΩ, –20 V, P-Channel device is designed to deliver the lowest on-resistance and gate charge in a small 1.0 × 1.5 mm outline with excellent thermal characteristics in an ultra-low profile.
Technical documentation
No results found. Please clear your search and try again.
View all 9 Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZC) | 6 | Ultra Librarian |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.