Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von CD74HCU04-Q1
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Qualified for automotive applications
- Unbuffered logic
- Positive and negative input clamp diodes
- Wide operating voltage range: 2 V to 6 V
- Significant power reduction compared to LSTTL logic ICs
Beschreibung von CD74HCU04-Q1
The CD74HCU04-Q1 device contains six independent high-speed CMOS unbuffered inverters. Each inverter performs the Boolean function Y = A in positive logic.