Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBZ) | 3 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von DRV5023-Q1
- Digital Unipolar-Switch Hall Sensor
- AEC-Q100 Qualified for
Automotive Applications
- Grade 1: TA = –40 to 125°C (Q, See Device Nomenclature)
- Grade 0: TA = –40 to 150°C (E, See Device Nomenclature)
- Inverse Output Option (FI)
- Superior Temperature Stability
- Sensitivity ±10% Over Temperature
- Multiple Sensitivity Options
(BOP / BRP):
- 3.5 / 2 mT (FA, FI, see Device Nomenclature)
- 6.9 / 3.2 mT (AJ, see Device Nomenclature)
- 14.5 / 6 mT (BI, see Device Nomenclature)
- Supports a Wide Voltage
Range
- 2.7 to 38 V
- No External Regulator Required
- Open Drain Output (30-mA Sink)
- Fast 35-µs Power-On Time
- Small Package and Footprint
- Surface Mount 3-Pin SOT-23 (DBZ)
- 2.92 mm × 2.37 mm
- Through-Hole 3-Pin TO-92 (LPG)
- 4.00 mm × 3.15 mm
- Surface Mount 3-Pin SOT-23 (DBZ)
- Protection
Features
- Reverse Supply Protection (up to –22 V)
- Supports up to 40-V Load Dump
- Output Short-Circuit Protection
- Output Current Limitation
- OUT Short to Battery Protection
Beschreibung von DRV5023-Q1
The DRV5023-Q1 device is a chopper-stabilized Hall Effect Sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
When the applied magnetic flux density exceeds the BOP threshold, the DRV5023-Q1 open-drain output goes low. The output stays low until the field decreases to less than BRP, and then the output goes to high impedance. The output current sink capability is 30 mA. A wide operating voltage range from 2.7 to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or over current.