24-pin (PWP) package image

DRV8873HPWPRQ1 AKTIV

Automotive, current sensing 40V, 10A H-bridge motor driver with integrated current feedback

AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Automotive
RoHS Ja
REACH Ja
Beschichtungsmaterial für Anschlussdrähte/Balls NIPDAU
MSL-Rating/Spitzenrückfluss Level-3-260C-168 HR
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins HTSSOP (PWP) | 24
Betriebstemperaturbereich (°C) -40 to 125
Gehäusemenge | Träger 2.000 | LARGE T&R

Merkmale von DRV8873-Q1

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C, TA
  • N-channel H-bridge motor driver
    • Drives one bidirectional brushed DC motor
    • Two unidirectional brushed DC motors
    • Solenoids or other resistive and inductive loads
  • 4.5-V to 38-V Operating voltage range
  • 10-A Peak current drive
  • Low HS + LS RDS(ON)
    • 150 mΩ at TJ = 25°C, 13.5 V
    • 250 mΩ at TJ = 150°C, 13.5 V
  • Integrated current sensing
  • Proportional current output (IPROPI)
  • Configurable control interface
    • PH/EN
    • PWM (IN1/IN2)
    • Independent half-bridge control
  • Supports 1.8-V, 3.3-V, 5-V logic inputs
  • SPI or hardware interface options
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ IC package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Output short to battery and short to ground protection
    • Open load detection
    • Thermal shutdown (TSD)
    • Fault condition output (nFAULT / SPI)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Functional Safety-Capable

Beschreibung von DRV8873-Q1

The DRV8873-Q1 device is an integrated driver IC for driving a brushed DC motor in automotive applications. Two logic inputs control the H-bridge driver, which consists of four N-channel MOSFETs that drive motors bi-directionally with up to 10-A peak current. The device operates from a single power supply and supports a wide input supply range from 4.5 V to 38 V.

A PH/EN or PWM interface allows simple interfacing to controller circuits. Alternatively, independent half-bridge control is available to drive two solenoid loads.

Integrated current sensing provides an output current proportional to the motor load current of both hide-side FETs without the need for high-power sense resistors. This can be used to detect motor stall or change in load conditions.

A low-power sleep mode is provided to achieve very-low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short-circuit protection, open-load detection, and overtemperature. Fault conditions are indicated on an nFAULT pin and through the SPI registers.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren