Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von LM833
- Dual-Supply Operation: ±5 V to ±18 V
- Low Noise Voltage: 4.5 nV/√Hz
- Low Input Offset Voltage: 0.15 mV
- Low Total Harmonic Distortion: 0.002%
- High Slew Rate: 7 V/µs
- High-Gain Bandwidth Product: 16 MHz
- High Open-Loop AC Gain: 800 at 20 kHz
- Large Output-Voltage Swing: –14.6 V to 14.1 V
- Excellent Gain and Phase Margins
- Available in 8-Terminal MSOP Package
(3.0 mm × 4.9 mm × 0.65 mm) - APPLICATIONS
- HiFi Audio System Equipment
- Preamplification and Filtering
- Set-Top Box
- Microphone Preamplifier Circuit
- General-Purpose Amplifier Applications
All other trademarks are the property of their respective owners
Beschreibung von LM833
The LM833 device is a dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. Dual amplifiers are utilized widely in audio circuits optimized for all preamp and high level stages in PCM and HiFi systems. The LM833 device is pin-for-pin compatible with industry-standard dual operation amplifiers. With addition of a preamplifier, the gain of the power stage can be greatly reduced to improve performance.