Gehäuseinformationen
Gehäuse | Pins SOT-SC70 (DCK) | 5 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von LMV301
- Input Bias Current: 0.182 pA
- Gain Bandwidth Product: 1 MHz
- Supply Voltage at 1.8V: 1.8 to 5 V
- Supply Current: 150 µA
- Input Referred Voltage Noise at 1kHz: 40nV/√Hz
- DC Gain (600Ω Load): 100 dB
- Output Voltage Range at 1.8V: 0.024 to 1.77 V
- Input Common-Mode Voltage Range: −0.3 to ±1.2 V
All trademarks are the property of their respective owners.
Beschreibung von LMV301
The LMV301 CMOS operational amplifier is ideal for single supply, low voltage operation with an ensured operating voltage range from 1.8V to 5V. The low input bias current of less than 0.182pA typical, eliminates input voltage errors that may originate from small input signals. This makes the LMV301 ideal for electrometer applications requiring low input leakage such as sensitive photodetection transimpedance amplifiers and sensor amplifiers. The LMV301 also features a rail-to-rail output voltage swing in addition to a input common-mode range that includes ground. The LMV301 will drive a 600Ω resistive load and up to 1000pF capacitive load in unity gain follower applications. The low supply voltage also makes the LMV301 well suited for portable two-cell battery systems and single cell Li-Ion systems.
The LMV301 exhibits excellent speed-power ratio, achieving 1MHz at unity gain with low supply current. The high DC gain of 100dB makes it ideal for other low frequency applications.
The LMV301 is offered in a space saving SC70 package, which is only 2.0X2.1X1.0mm. It is also similar to the LMV321 except the LMV301 has a CMOS input.