Gehäuseinformationen
Gehäuse | Pins HVSSOP (DGN) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 80 | TUBE |
Merkmale von OPA1632
- Excellent sound quality
- Ultra low distortion: 0.000028%
- Low noise: 1.25 nV/√Hz
- High speed:
- Slew rate: 72 V/µs
- Gain bandwidth product: 180 MHz
- Fully differential architecture:
- Balanced input and output converts single-ended input to balanced differential output
- Wide supply range: ±2.5 V to ±15 V
- Shutdown current: 0.85 mA (V S = ± 5 V)
- Temperature range: –40°C to +85°C
Beschreibung von OPA1632
The OPA1632 is a fully differential amplifier (FDA) designed to drive high-performance audio analog-to-digital converters (ADCs) or as a predriver for class-D amplifiers.
The OPA1632 delivers excellent audio quality, very low noise, large output voltage swing, and high current drive. The OPA1632 has an excellent gain bandwidth of 180 MHz, and a very fast slew rate of 72 V/µs that helps to produce exceptionally low distortion. A very low input voltage noise of 1.25 nV/√Hz further provides maximum signal-to-noise ratio and dynamic range.
The flexibility of the fully differential architecture allows for easy implementation of a single-ended to fully differential output conversion. Differential output reduces even-order harmonics and minimizes common-mode noise interference. The OPA1632 provides excellent performance when used to drive high-performance audio ADCs such as the PCM1804. A shutdown feature is included to save power when the device is not in use.
The OPA1632 is characterized to operate from –40°C to +85°C and is available in an SO-8 package and a thermally-enhanced HVSSOP-8 PowerPAD™ integrated circuit package.