Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von OPA2725
- BANDWIDTH: 20MHz
- SLEW RATE: 30V/µs
- FAST 16-Bit SETTLING TIME
- LOW NOISE: 6nV/Hz (typ) at 100kHz
- EXCELLENT CMRR, PSRR, and AOL
- RAIL-TO-RAIL OUTPUT
- CM RANGE INCLUDES GND
- THD+N: 0.0003% (typ) at 1kHz
- QUIESCENT CURRENT: 5.5mA/ch (max)
- SUPPLY VOLTAGE: 4V to 12V
- SHUTDOWN MODE (OPAx726): 6µA/ch
- APPLICATIONS
- OPTICAL NETWORKING
- TRANSIMPEDANCE AMPLIFIERS
- INTEGRATORS
- ACTIVE FILTERS
- A/D CONVERTER BUFFERS
- I/V CONVERTER FOR DACs
- PORTABLE AUDIO
- PROCESS CONTROL
- TEST EQUIPMENT
All trademarks are the property of their respective owners.
Beschreibung von OPA2725
The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).
Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.
The OPA725 and OPA726 op amps can be used in single-supply applications from 4V up to 12V, or dual-supply from ±2V to ±6V. The output swings to within 150mV of the rails, maximizing dynamic range. The shutdown versions (OPAx726) reduce the quiescent current to less than 6µA and feature a reference pin for easy shutdown operation with standard CMOS logic in dual supply applications.
The OPA725 (single) is available in SOT23-5 and SO-8 [ackages, and the OPA2725 (dual) is available in MSOP-8 (Q1 04) and SO-8 packages. The OPA726 (single with shutdown) is available in MSOP-8 and SO-8. The OPA2726 (dual with shutdown) is available in MSOP-10. All versions are specified for operation from 40°C to +125°C.