Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 50 | TUBE |
Merkmale von OPA3684
- MINIMAL BANDWIDTH CHANGE VERSUS GAIN
- 170MHz BANDWIDTH: G = +2
- > 120MHz BANDWIDTH TO GAIN > +10
- LOW DISTORTION: < 82dBc at 5MHz
- HIGH OUTPUT CURRENT: 120mA
- SINGLE +5V TO +12V SUPPLY OPERATION
- DUAL ±.5V TO ±6.0V SUPPLY OPERATION
- LOW SUPPLY CURRENT: 1.7mA/ch
- LOW SHUTDOWN CURRENT: 100µA/ch
- APPLICATIONS
- RGB LINE DRIVERS
- LOWPOWER BROADCAST VIDEO DRIVERS
- EQUALIZING FILTERS
- MULTICHANNEL SUMMING AMPLIFIERS
- PROFESSIONAL CAMERAS
- ADC INPUT DRIVERS
All trademarks are the property of their respective owners.
Beschreibung von OPA3684
The OPA3684 provides a new level of performance in low-power,
wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier
among the first to use an internally closed-loop input buffer
stage that enhances performance significantly over earlier low-power
CFB amplifiers. While retaining the benefits of very low
power operation, this new architecture provides many of the
benefits of a more ideal CFB amplifier. The closed-loop input stage
buffer gives a very low and linearized impedance path at the
inverting input to sense the feedback error current. This improved
inverting input impedance retains exceptional bandwidth to much
higher gains and improves harmonic distortion over earlier solutions
limited by inverting input linearity. Beyond simple high-gain
applications, the OPA3684 CFBPLUS amplifier permits the gain
setting element to be set with considerable freedom from amplifier
bandwidth interaction. This allows frequency response peaking
elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video.
The output capability of the OPA3684 also sets a new mark in
performance for low-power current-feedback amplifiers. Delivering
a full ±4Vp-p swing on ±5V supplies, the OPA3684 also has the
output current to support > ±3Vp-p into 50. This minimal output
headroom requirement is complemented by a similar 1.2V input
stage headroom giving exceptional capability for single +5V operation.
The OPA3684s low 1.7mA/ch supply current is precisely trimmed at 25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3684 supply current drops to less than 100µA/ch while the I/O pins go to a high impedance state.