Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von OPA4317
- Supply Voltage: 1.8 V to 5.5 V
- microPackages:
- Single: SOT23-5, SC-70, SOIC-8
- Dual: VSSOP-8, SOIC-8
- Quad: SOIC-14, TSSOP-14
- Low Offset Voltage: 20 µV (Typical)
- CMRR: 108-dB (Typical) PSRR
- Quiescent Current: 35 µA (Maximum)
- Gain Bandwidth: 300 kHz
- Rail-to-Rail Input and Output
- Internal EMI and RFI Filtering
Beschreibung von OPA4317
The OPA317 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers that use a proprietary autocalibration technique to simultaneously provide low offset voltage (90 µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current.
The OPA317 family features rail-to-rail input and output in addition to near flat 1/f noise, making this amplifier ideal for many applications, and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (\xC2±0.9 V) and up to 5.5 V (±2.75 V).
The OPA317 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The OPA2317 (dual version) is offered in the VSSOP-8 and SOIC-8 packages. The OPA4317 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from 40°C to 125°C.