Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von OPA814
- Wide bandwidth:
- Gain-bandwidth product: 250 MHz
- Bandwidth (G = 1 V/V): 600 MHz
- Large-signal bandwidth (2 V PP): 200 MHz
- Slew rate: 750 V/µs
- High precision:
- Input offset voltage: 250 µV (maximum)
- Input offset voltage drift: 3.5 µV/°C (maximum)
- Input voltage noise: 5.3 nV/√Hz
- Input bias current: 2 pA
- Low distortion (R L = 100 Ω,
V O = 2 V PP):
- HD2, HD3 at 10 MHz: –75 dBc, –85 dBc
- Supply range: 6 V to 12.6 V
- Supply current: 16 mA
- Performance upgrade to OPA656
Beschreibung von OPA814
The OPA814 is a unity-gain stable, voltage-feedback operational amplifier for high-speed, high-precision, and wide-dynamic-range applications.
The OPA814 has a low-noise junction gate field-effect transistor (JFET) input stage that features a wide gain bandwidth of 250 MHz and a supply range from 6 V to 12.6 V. The fast slew rate of 750 V/µs allows a wide large-signal bandwidth and low distortion when used as high impedance buffer in high-speed digitizers, active probes, and other test and measurement applications.
The OPA814 offers extremely low input offset voltage of ±250 µV and offset voltage drift of ±3.5-µV/°C. The combination of picoamperes of input bias current and low input voltage noise (5.3 nV/√ Hz) makes the OPA814 an excellent wideband transimpedance amplifier in optical test and communication equipment, as well as medical and scientific instrumentation.
The OPA814 is available in an 8-pin SOIC package. This device is specified to operate over the industrial temperature range of –40°C to +85°C.