16-pin (D) package image

SN74HC163D OBSOLET

Synchroner Binärzähler, 4 Bit

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

SN74HC163DR AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +
SN74HC163DT OBSOLET custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 250 | SMALL T&R
Bestand
Menge | Preis 1ku | +

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Weitere SN74HC163 Informationen

Gehäuseinformationen

Gehäuse | Pins SOIC (D) | 16
Betriebstemperaturbereich (°C) -40 to 85
Gehäusemenge | Träger 40 | TUBE

Merkmale von SN74HC163

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Internal Look-Ahead for Fast Counting
  • Carry Output for n-Bit Cascading
  • Synchronous Counting
  • Synchronously Programmable

Beschreibung von SN74HC163

These synchronous, presettable counters feature an internal carry look-ahead for application in high-speed counting designs. The ’HC163 devices are 4-bit binary counters. Synchronous operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincident with each other when instructed by the count-enable (ENP, ENT) inputs and internal gating. This mode of operation eliminates the output counting spikes normally associated with synchronous (ripple-clock) counters. A buffered clock (CLK) input triggers the four flip-flops on the rising (positive-going) edge of the clock waveform.

These counters are fully programmable; that is, they can be preset to any number between 0 and 9 or 15. As presetting is synchronous, setting up a low level at the load input disables the counter and causes the outputs to agree with the setup data after the next clock pulse, regardless of the levels of the enable inputs.

The clear function for the ’HC163 devices is synchronous. A low level at the clear (CLR\) input sets all four of the flip-flop outputs low after the next low-to-high transition of CLK, regardless of the levels of the enable inputs. This synchronous clear allows the count length to be modified easily by decoding the Q outputs for the maximum count desired. The active-low output of the gate used for decoding is connected to CLR\ to synchronously clear the counter to 0000 (LLLL).

The carry look-ahead circuitry provides for cascading counters for n-bit synchronous applications without additional gating. ENP, ENT, and a ripple-carry output (RCO) are instrumental in accomplishing this function. Both ENP and ENT must be high to count, and ENT is fed forward to enable RCO. Enabling RCO produces a high-level pulse while the count is maximum (9 or 15 with QA high). This high-level overflow ripple-carry pulse can be used to enable successive cascaded stages. Transitions at ENP or ENT are allowed, regardless of the level of CLK.

These counters feature a fully independent clock circuit. Changes at control inputs (ENP, ENT, or LOAD\) that modify the operating mode have no effect on the contents of the counter until clocking occurs. The function of the counter (whether enabled, disabled, loading, or counting) is dictated solely by the conditions meeting the stable setup and hold times.

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

SN74HC163DR AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +
SN74HC163DT OBSOLET custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 250 | SMALL T&R
Bestand
Menge | Preis 1ku | +

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren