Gehäuseinformationen
Gehäuse | Pins VSSOP (DGS) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 5.000 | LARGE T&R |
Merkmale von SN74HCS373
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
- Extended ambient temperature range: –40°C to +125°C, TA
Beschreibung von SN74HCS373
The SN74HCS373 contains eight D-type latches. All inputs include Schmitt-trigger architecture. All channels share a latch enable (LE) input and output enable (OE) input.