Gehäuseinformationen
Gehäuse | Pins HSOIC (DDA) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von THS3091
- Low distortion:
- 84-dBc HD2 at 10 MHz, R L = 1 kΩ
- 99-dBc HD3 at 10 MHz, R L = 1 kΩ
- Low noise:
- 15-pA/√ Hz noninverting current noise
- 14-pA/√ Hz inverting current noise
- 1.1-nV/√ Hz voltage noise
- High slew rate: 6000 V/µs (G = 5, V O = 20 V PP)
- Wide bandwidth: 305 MHz (G = 2, R L = 100 Ω)
- High output current drive: ±310 mA
- Wide supply range: ±5 V to ±16 V
- Power-down feature: THS3095 only
Beschreibung von THS3091
The THS3091 and THS3095 (THS309x) are high-voltage, low-distortion, high-speed, current-feedback amplifiers that operate over a wide supply range of ±5 V to ±16 V. These devices are an excellent choice for applications that require large, linear output signals, such as pin drivers, power-FET drivers, and arbitrary waveform generators.
The THS3095 features a power-down pin ( PD) that puts the amplifier into a low-power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.
The wide, 32‑V supply range, 6000‑V/µs slew-rate, and 310‑mA output current drive make the THS309x an excellent choice for high-voltage arbitrary-waveform-driver applications. Moreover, with the ability to handle large voltage swings driving into low-resistance and high-capacitance loads while maintaining good settling time performance, these devices are an excellent choice for pin-driver and power-FET driver applications.
The THS309x are offered in an 8‑pin SOIC (DDA) PowerPAD™ integrated circuit package. The THS3091 is also offered in an 8‑pin HVSSOP (DGN) package.