14-pin (W) package image

5962-9080902MDA AKTIV

Vierfach-Operationsverstärker, 36 V, 2 MHz, in zu V+, 1,5 mV Offsetspannung und JFET-Eingang, militä

AKTIV barcode CHARGE/DATUM Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar
open-in-new Alternativen anzeigen

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Military
RoHS Nein
REACH Betroffen
Beschichtungsmaterial für Anschlussdrähte/Balls SNPB
MSL-Rating/Spitzenrückfluss N/A for Pkg Type
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins CFP (W) | 14
Betriebstemperaturbereich (°C) -55 to 125
Gehäusemenge | Träger 25 | TUBE

Merkmale von TLE2064AM

  • 2× Bandwidth (2 MHz) of the TL06x and TL03x Operational Amplifiers
  • Low Supply Current ... 290 µA/Ch Typ
  • On-chip Offset Voltage Trimming for Improved DC Performance
  • High Output Drive, Specified into 100- Loads
  • Lower Noise Floor Than Earlier Generations of Low-Power BiFETs

Beschreibung von TLE2064AM

The TLE206x series of low-power JFET-input operational amplifiers doubles the bandwidth of the earlier generation TL06x and TL03x BiFET families without significantly increasing power consumption. Texas Instruments Excalibur process also delivers a lower noise floor than the TL06x and TL03x. On-chip zener trimming of offset voltage yields precision grades for dc-coupled applications. The TL206x devices are pin-compatible with other TI BiFETs; they can be used to double the bandwidth of TL06x and TL03x circuits, or to reduce power consumption of TL05x, TL07x, and TL08x circuits by nearly 90%.

BiFET operational amplifiers offer the inherently-higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better suited for interfacing with high-impedance sensors or very low-level ac signals. They also feature inherently better ac response than bipolar or CMOS devices having comparable power consumption. The TLE206x family features a high-output-drive circuit capable of driving 100- loads at supplies as low as ±5 V. This makes them uniquely suited for driving transformer loads in modems and other applications requiring good ac characteristics, low power, and high output drive.

Because BiFET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required and loads should be terminated to a virtual ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating BiFET amplifiers from single supplies.

The TLE206x are fully specified at ±15 V and ±5 V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC- and TLV-prefixes) are recommended. When moving from BiFET to CMOS amplifiers, particular attention should be paid to slew rate and bandwidth requirements, and output loading. The Texas Instrument TLV2432 and TLV2442 CMOS operational amplifiers are excellent choices to consider.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren