Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TLV9364
- Low offset voltage: ±400 µV
- Low offset voltage drift: ±1.25 µV/°C
- Low noise: 8.5 nV/√Hz at 1 kHz, 6 nV/√Hz broadband
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- Rail-to-rail output
- Wide bandwidth: 10.6-MHz GBW, unity-gain stable
- High slew rate: 25 V/µs
- Low quiescent current: 2.6 mA per amplifier
- Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
- Robust EMIRR performance
Beschreibung von TLV9364
The TLV936x family (TLV9361, TLV9362, and TLV9364) is a family of 40-V cost-optimized operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±400 µV, typ), low offset drift (±1.25 µV/°C, typ), and 10.6-MHz bandwidth.
Features such as EMIRR filtering, high output current (±60 mA), and high slew rate (25 V/µs) make the TLV936x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV936x family of op amps is available in standard packages and is specified from –40°C to 125°C.