Produktdetails

Resolution (Bits) 18 Number of DAC channels 8 Interface type SPI Output type Buffered Current, Buffered Voltage, Negative and Positive Output voltage range (V) -10 to 10, -15 to 15, -5 to 5 INL (max) (±LSB) 4 Reference type Ext Architecture R-2R Rating Catalog Features Integrated Temp Sensor Operating temperature range (°C) 0 to 100
Resolution (Bits) 18 Number of DAC channels 8 Interface type SPI Output type Buffered Current, Buffered Voltage, Negative and Positive Output voltage range (V) -10 to 10, -15 to 15, -5 to 5 INL (max) (±LSB) 4 Reference type Ext Architecture R-2R Rating Catalog Features Integrated Temp Sensor Operating temperature range (°C) 0 to 100
FCBGA (ACQ) 144 256 mm² 16 x 16 FCBGA (AMO) 196 400 mm² 20 x 20
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 30V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 18-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 18-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps
  • 8-channel 4-quadrant PMU
    • FV, FI, FZ (high-Z), MV, and MI functions
  • Programmable current ranges
    • Internal ±5µA, ±40µA, ±200µA, ±2mA ranges
    • Up to ±100mA with external RSENSE
  • 30V FV span with asymmetrical range choices
  • Stable operation with up to 10µF CLOAD
  • Channel independent DACs
    • 18-bit force DAC with multiple voltage ranges
    • 16-bit offset, and voltage clamp DACs
    • 15-bit current clamp DACs
  • Offset error and gain error calibration with true 18-bit endpoint performance
  • Dual configuration state digital architecture
  • Fast current clamps

The TSMU818A030 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier and two clamp input DACs. Five resistor based programmable force and measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. Interface clock of 80MHz allows for fast mode updates and state changes with the dual-state double-buffered architecture. Configuration registers allow the user to easily change force or measure conditions, DAC levels, and selected current ranges.

The TSMU818A030 is a high-performance, highly integrated parametric measurement unit (PMU) consisting of eight independent channels. Each channel includes one voltage output DAC that sets the programmable input levels for the force voltage amplifier and two clamp input DACs. Five resistor based programmable force and measure current ranges are available, ranging from ±5µA to ±100mA. Four of these ranges use on-chip sense resistors.

Measurements for the eight channels can be multiplexed in a wired-or configuration, which eliminates the need for an external multiplexer. Individual measurement outputs for respective channels are also available. The PMU functions are controlled using a simple SPI-compatible serial interface. Interface clock of 80MHz allows for fast mode updates and state changes with the dual-state double-buffered architecture. Configuration registers allow the user to easily change force or measure conditions, DAC levels, and selected current ranges.

Herunterladen Video mit Transkript ansehen Video
Weitere Informationen anfordern

Das vollständige Datenblatt ist verfügbar. Jetzt anfordern

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Typ Titel Datum
* Data sheet TSMU818A030 8 -Channel, 18 -Bit, 30 V, 100mA Output, High-Capacitive Drive Parametric Measurement Unit ( PMU ) datasheet PDF | HTML 13 Dez 2024

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TSMU818A030EVM — TSMU818A030 Evaluierungsmodul

Das TSMU818A030-Evaluierungsmodul (EVM) verfügt über acht Ausgangskanäle, die über die grafische Benutzeroberfläche (GUI) des EVM programmierbar sind, mit auswählbaren Jumpern für andere externe Einstellungen. Die Steuerung des EVM erfolgt über eine USB-Verbindung mit einem PC über ein FTDI-Gerät, (...)

Berechnungstool

ANALOG-ENGINEER-CALC — Rechner für Analogtechniker

The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCBGA (ACQ) 144 Ultra Librarian
FCBGA (AMO) 196 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos