Información de empaque
Encapsulado | Pines SOIC (DW) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 40 | TUBE |
Características para ADS8512
- 40-kHz Minimum Sampling Rate
- Very Low Power: 25 mW
- ±3.33-V, ±5-V, ±10-V, 4-V, and 10-V Input Ranges
- 73.9-dB SINAD with 10-kHz Input
- ±0.5 LSB Max INL
- ±0.5 LSB Max DNL, 12-Bit NMC
- ±5-mV BPZ, ±2 ppm/°C BPZ Drift
- 72-dB Min SINAD, 80-dB Min SFDR
- Uses Internal or External 2.5-V Reference
- No External Calibration Resistors Required
- Single 5-V Analog Supply:
- 32.5-mW Max Power Dissipation
- 50-µW Max Power-Down Mode
- SPI-Compatible Serial Port up to 20MHz, with Master/Slave Feature
- Global CONV and 3-Stated Bus for Multi-Chip Simultaneous S/H Operation
- Pin-Compatible with ADS7812 and 16-Bit ADS7813/8513
- SO-16 Package
- APPLICATIONS
- Industrial Process Control
- Test Equipment
- Robotics
- DSP Servo Control
- Medical Instrumentation
- Portable Data Acquisition Systems
Descripción de ADS8512
The ADS8512 is a complete low-power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold (S/H), clock, reference, and serial data interface. The converter can be configured for a variety of input ranges including ±10 V, ±5 V, 0 V to 10 V, and 0.5 V to 4.5 V. A high-impedance, 0.3-V to 2.8-V input is also available with input impedance greater than 10 MΩ. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.
An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. The ADS8512 is specified at 40-kHz sampling rate over the -40°C to +85°C industrial temperature range.