Información de empaque
Encapsulado | Pines WQFN (RGH) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 250 | SMALL T&R |
Características para FDC2214-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following
results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- EMI-resistant architecture
- Maximum output rates (one active
channel):
- 13.3kSPS (FDC2112-Q1, FDC2114-Q1)
- 4.08kSPS (FDC2212-Q1, FDC2214-Q1)
- Maximum input capacitance: 250nF (at 10kHz with 1mH inductor)
- Sensor excitation frequency: 10kHz to 10MHz
- Number of channels: 2, 4
- Resolution: up to 28 bits
- RMS noise: 0.3fF at 100SPS and fSENSOR = 5MHz
- Supply voltage: 2.7V to 3.6V
- power consumption: active: 2.1mA
- Low-power sleep mode: 35µA
- Shutdown: 200nA
- Interface: I2C
- Temperature range: –40°C to +125°C
Descripción de FDC2214-Q1
Capacitive sensing is a low-power, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection to gesture recognition. The sensor in a capacitive sensing system is any metal or conductor, allowing for highly flexible system design.
The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x-Q1 resonant sensing architecture, performance can be maintained even in presence of fluorescent light.
The FDC2x1x-Q1 is a multi-channel family of high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design.