8-pin (D) package image

UCC27525D アクティブ

5V UVLO とイネーブル搭載、反転入力と非反転入力、5A/5A、デュアルチャネル・ゲート・ドライバ

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

UCC27525DR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,500 | LARGE T&R
在庫
数量 | 価格 1ku | +

品質に関する情報

定格 Catalog
RoHS はい
REACH はい
リード端子の仕上げ / ボールの原材料 NIPDAU
MSL rating / リフローピーク温度 Level-1-260C-UNLIM
品質、信頼性
、パッケージングの情報

記載されている情報:

  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL rating / リフローピーク温度
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
表示またはダウンロード
製造に関する追加情報

記載されている情報:

  • ファブ拠点
  • アセンブリ拠点
表示

輸出分類

*参考用

  • US ECCN (米国輸出規制分類番号):EAR99

パッケージ情報

パッケージ | ピン数 SOIC (D) | 8
動作温度範囲 (℃) -40 to 140
パッケージ数量 | キャリア 75 | TUBE

UCC27525 の特徴

  • Industry-standard pinout
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent-enable function for each output
  • TTL and CMOS compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high noise immunity
  • Inputs and enable pin-voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single-supply range
  • Outputs held low during VDD-UVLO, (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (13ns typical)
  • Fast rise and fall times (7ns and 6ns typical)
  • 1ns typical delay matching between two channels
  • Two outputs are in parallel for higher drive current
  • Outputs held low when inputs floating
  • PDIP (8), SOIC (8), MSOP (8) PowerPAD™ and 3mm × 3mm WSON-8 package options
  • Operating temperature range of –40°C to 140°C

UCC27525 に関する概要

The UCC2752x family of devices are dual-channel, high-speed, low-side gate-driver devices capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC2752x can deliver high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 13ns). In addition, the drivers feature matched internal propagation delays between the two channels. These delays are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with one input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC2752x family provides the combination of three standard logic options — dual inverting, dual noninverting, one inverting and one noninverting driver. The UCC27526 features a dual input design which offers flexibility of both inverting (IN– pin) and non-inverting (IN+ pin) configuration for each channel. Either IN+ or IN– pin controls the state of the driver output. The unused input pin is used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins of all the devices in UCC2752x family ensure that outputs are held LOW when input pins are in floating condition. The UCC27523 and UCC27525 devices feature Enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

The UCC2752x family of devices are available in SOIC-8 (D), MSOP-8 with exposed pad (DGN) and 3mm × 3mm WSON-8 with exposed pad (DSD) packages. The UCC27526 is only offered in a 3mm × 3mm WSON (DSD) package.

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

UCC27525DR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,500 | LARGE T&R
在庫
数量 | 価格 1ku | +

キャリア オプション

パーツの数量に応じて、リール全体、カスタム リール、カット テープ、チューブ、トレイを含め、さまざまなキャリア オプションを選択できます。

カスタム リールとは、ご注文の数量に正確に一致するように 1 本のリールからカットした一定の長さのテープのことであり、ロット コードと日付コードのトレーサビリティを維持できます。業界標準に従い、真鍮製のスペーサーを使用し、カット済みテープの両側に 1 本の 18 インチ (45cm) フラット リーダー (先行) テープと、1 本の 18 インチ (45cm) フラット トレーラ (後続) テープを取り付けた状態であり、自動アセンブリ マシンに直接供給することができます。カスタム リールをご注文になった場合、リール処理料金がかかります。

カット テープとは、リールから切り離した一定の長さのテープのことです。ご注文の数量にあわせて、納品時に複数のカット テープまたは複数の箱に分割されることがあります。

在庫状況により、多くの場合、チューブトレイ デバイスは、箱、またはチューブやトレイに梱包された形態で出荷されます。すべてのテープ、チューブ、またはサンプル ボックスは、TI 社内の静電気放電 (ESD) 保護と湿度感度レベル (MSL) 保護の要件に従って梱包してあります。

詳細はこちら

ロットと日付コードの選択が可能な場合があります。

カートにご希望の数量を追加し、チェックアウト プロセスを開始すると、既存の在庫からロットまたは日付コードを選択できる各種オプションが表示されます。

詳細はこちら