패키징 정보
패키지 | 핀 SOIC (D) | 16 |
작동 온도 범위(°C) -55 to 125 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
CD74HC4020의 주요 특징
- Fully static operation
- Buffered inputs
- Common reset
- Negative edge clocking
- Fanout (over temperature
range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range: -55℃ to 125℃
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL Logic ICs
- HC types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
- HCT types
- 4.5 V to 5.5 V operation
- Direct LSTTL input logic compatibility, VIL = 0.8 V (max), VIH = 2 V (min)
- CMOS input compatibility, II ≤ 1 µA at VOL,VOH