패키징 정보
패키지 | 핀 SOIC (D) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 2,500 | LARGE T&R |
SN74HC109의 주요 특징
- Wide operating voltage range of 2 V to 6 V
- Low input current of 1 µA max
- High-current outputs drive up to 10 LSTTL loads
- Low power consumption, 40-µA max ICC
- Typical tpd = 12 ns
- ±4-mA output drive at 5 V