패키징 정보
패키지 | 핀 SOIC (D) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 40 | TUBE |
SN74HC175의 주요 특징
- Wide operating voltage range of 2 V to 6 V
- Outputs can drive up to 10 LSTTL Loads
- Low power consumption, 80-µA max ICC
- Contain four flip-flops with double-rail outputs
- Typical tpd = 13 ns
- ±4-mA output drive at 5 V
- Low input current of 1 µA max
SN74HC175에 대한 설명
These positive-edge-triggered D-type flip-flops have a direct clear (CLR) input. The ’HC175 devices feature complementary outputs from each flip-flop.