패키징 정보
패키지 | 핀 TSSOP (PW) | 16 |
작동 온도 범위(°C) -40 to 85 |
패키지 수량 | 캐리어 90 | TUBE |
SN74LVC257A의 주요 특징
- Operate from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Maximum tpd of 4.6ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 200V machine model (A115-A)
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
SN74LVC257A에 대한 설명
These quadruple 2-line to 1-line data selectors and multiplexers are designed for 1.65V to 3.6V VCC operation.
The SNx4LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable ( OE) input is at a high logic level.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V or 5V system environment.