A newer version of this product is available
Drop-in replacement with upgraded functionality to the compared device
TPS54340
- 4.5 V to 42 V (45 V Abs Max) Input Range
- 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
- Current Mode Control DC-DC Converter
- 92-mΩ High-Side MOSFET
- High Efficiency at Light Loads with Pulse Skipping Eco-mode™
- Low Dropout at Light Loads with Integrated BOOT Recharge FET
- 146 µA Operating Quiescent Current
- 1 µA Shutdown Current
- 100 kHz to 2.5 MHz Fixed Switching Frequency
- Synchronizes to External Clock
- Adjustable UVLO Voltage and Hysteresis
- Internal Soft-Start
- Accurate Cycle-by-Cycle Current Limit
- Thermal, Overvoltage, and Frequency Foldback Protection
- 0.8 V 1% Internal Voltage Reference
- 8-Terminal HSOP with PowerPAD™ Package
- –40°C to 150°C TJ Operating Range
- Create a Custom Design with WEBENCH Tools
The TPS54340 is a 42 V, 3.5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 1 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.
A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.
The TPS54340 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54340 42 V Input, 3.5 A, Step Down DC-DC Converter with Eco-mode™ datasheet (Rev. D) | PDF | HTML | 20 Mar 2017 |
Application note | NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B | 05 Apr 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) | 16 Sep 2013 | ||
Test report | Test Report for the iPad Automotive Charger | 11 Jun 2013 | ||
EVM User's guide | Using the TPS54340 Step-Down Converter Evaluation Module (Rev. A) | 12 Feb 2013 | ||
Application note | Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) | 26 Oct 2012 | ||
Application note | Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) | 26 Oct 2012 | ||
Application note | Level Shifting Control for an Inverting Buck-boost | 10 Oct 2012 | ||
Application note | Creating GSM Power Supply from TPS54260 | 30 Apr 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54340EVM-182 — TPS54340 Step-Down Converter Evaluation Module
TPS54340 TINA-TI Transient Reference Design
SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator
The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
TIDA-01414 — TPA3244 Dolby Atmos Soundbar Reference Design
PMP10090 — Dual Output Rail Power Supply with Inverting Buck Boost Converter Reference Design
PMP10282 — 5V@2.1A USB Charger Automotive Reference Design
PMP4488 — USB-C DFP 5V3A Charger Reference Design
PMP8851 — Automotive USB Battery Charging Reference Design
TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN — iPad® Automotive Charger Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.