TPS54560B
- High efficiency at light loads with pulse skipping Eco-mode™
- 92-mΩ high-side MOSFET
- 146-µA operating quiescent current and
2-µA shutdown current - 100-kHz to 2.5-MHz Fixed switching frequency
- Synchronizes to external clock
- Low dropout at light loads with integrated BOOT recharge FET
- Adjustable UVLO and hysteresis
- 0.8 V 1% Internal voltage reference
- 8-Pin HSOIC with PowerPAD™ package
- –40°C to 150°C TJ operating range
- Create a custom design using the TPS54560B with the WEBENCH® Power Designer
The TPS54560B is a 60-V, 5-A step-down regulator with an integrated high side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces no-load-supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the EN (enable) pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using the EN pin. Output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.
A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.
The TPS54560B is available in an 8-pin thermally enhanced HSOIC PowerPAD package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54560B 4.5-V to 60-V Input, 5-A step-down dc/dc converter with Eco-mode™ datasheet | PDF | HTML | 24 Jan 2019 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Working with Inverting Buck-Boost Converters (Rev. B) | PDF | HTML | 18 Oct 2022 | |
Application note | Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) | PDF | HTML | 26 Jul 2021 | |
Application note | NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B | 05 Apr 2019 | ||
Application note | Output Ripple Voltage for Buck Switching Regulator (Rev. A) | 13 Oct 2014 | ||
Analog Design Journal | Accurately measuring efficiency of ultralow-IQ devices | 22 Jan 2014 | ||
Application note | AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) | 23 Apr 2013 | ||
Application note | AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) | 23 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54560EVM-515 — TPS54560 Step-Down DC-DC Converter Evaluation Module
TPS54560 TINA-TI Average Reference Design
TPS54560 TINA-TI Transient Reference Design (Rev. A)
SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator
The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
PMP22343 — +/-40-V inverting buck-boost with auxiliary output reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.