UCC27201A-DIE
- Drives Two N-Channel MOSFETs in
High-Side/Low-Side Configuration - Maximum Boot Voltage
- Maximum VDD Voltage
- On-Chip RD Bootstrap Diode
- Under Voltage Lockout for High-Side and
Low-Side Driver
The UCC27201A is a high frequency N-Channel MOSFET driver that includes a bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A is based on the popular UCC27201 drivers, but offers some enhancements. In order to improve performance in noisy power supply environments the UCC27201A has an enhanced ESD input structure and also has the ability to withstand a maximum of -18 V on its HS pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High Frequency, High-Side/Low-Side Driver datasheet | 30 Aug 2012 | |
Application note | Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET | PDF | HTML | 25 Mar 2024 | |
Application note | Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) | PDF | HTML | 08 Sep 2023 | |
Application note | Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. | 12 May 2020 | ||
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DIESALE (TD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.