INA128-HT
- Low Offset Voltage: 25 uV Typical
- Low Input Bias Current: 50 nA Typical(1)
- High CMR: 95 dB Typical(1)
- Inputs Protected to ±40 V
- Wide Supply Range: ±2.25 V to ±18 V
- Low Quiescent Current: 2 mA Typical(1)
- APPLICATIONS
- Bridge Amplifiers
- Thermocouple Amplifiers
- RTD Sensor Amplifiers
- Medical Instrumentation
- Data Acquisition
- Supports Extreme Temperature Applications:
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme Temperature Ranges
(–55°C to 210°C)(2) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
(1) Typical values for 210°C application.
(2) Custom temperature ranges available.
All other trademarks are the property of their respective owners
The INA128-HT and INA129-HT are low-power, general-purpose instrumentation amplifiers offering excellent accuracy. The versatile three-operational-amplifier design and small size make them ideal for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain. A single external resistor sets any gain from 1 to 10000. The INA128-HT provides an industry-standard gain equation; the INA129-HT gain equation is compatible with the AD620.
The INA128-HT and INA129-HT are laser trimmed for very low offset voltage (25 µV Typ) and high common-mode rejection (93 dB at G ≥ 100). These devices operate with power supplies as low as ±2.25 V, and quiescent current of 2 mA, typically. Internal input protection can withstand up to ±40 V without damage.
Texas Instruments' high-temperature products use highly optimized silicon (die) solutions with design and process enhancements to maximize performance over extended temperatures.
The INA129-HT is available in 8-pin ceramic DIP and 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range. The INA128-HT is available in an 8-pin SOIC-8 surface-mount package, specified for the –55°C to 175°C temperature range.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | INA12x-HT Precision, Low-Power Instrumentation Amplifiers datasheet (Rev. F) | PDF | HTML | 2013年 10月 24日 |
* | Radiation & reliability report | INA128HD Reliability Report (Rev. A) | 2012年 8月 17日 |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中持續性的可靠性監測
- 晶圓廠位置
- 組裝地點