封裝資訊
封裝 | 引腳 CFP (W) | 14 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 25 | TUBE |
SN54AC00 的特色
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 7 ns at 5 V
SN54AC00 的說明
The AC00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = (A B)\ or Y = A\ + B\ in positive logic.